The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-43-201-38
DZUS® Lion Quarter-Turn Accessory, Medium Size, Rubber Natural
Specifications
Material
Rubber
Finish
Natural
Color/Appearance
Black
Size Series
Medium Size 82
Accessory Type
Sealing Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3063
2026-11-12
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
1392
2026-11-02
sales@htfinc.com
1.800.466.1940
CASH COMPONENTES
Sao Paulo SP Brasil
1000
2026-10-26
info@cash.com.br
55.11.3974.8312
Hardware Specialty Co
Marlboro MA USA
1000
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
985
2026-11-05
czxia@hkais.com
86.0755.83747600
DB Roberts Co.
Wilmington MA USA
314
2026-11-12
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
262
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
200
2026-10-14
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
125
2026-11-12
info@global-dtech.com
+34 91 661 20 79
Shanghai Cico Industrial Co. Ltd
Shanghai China
90
2026-11-06
sales@sh-cico.com
86-021-54900086
Nappco Fastener Company
Houston, TX USA
62
2026-11-02
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
24
2026-11-13
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
23
2026-11-13
info@tchweb.com
1.416.299.0089
Praestmark A/S
Vedbaek / Denmark
17
2026-10-16
Sales@praestmark.dk
0045 38884400