The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-35-306-10
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Rivet / Screw (thru hole), Steel Zinc Plate, Bright chromate
Specifications
Material
Rubber, Steel
Finish
Natural, Zinc Plate, Bright chromate
Color/Appearance
Black, Bright
Installation
Rivet / Screw
Receptacle Style
Vibration Isolating
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
1000
2026-08-27
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
896
2026-08-24
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
224
2026-08-20
info@biscoind.com
1.800.323.1232
Chengdu Chilli
Chengdu, Sichuan Province, China
90
2026-08-11
info@chilli.com.cn
86.028.85144919
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
27
2026-08-27
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
12
2026-08-27
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
6
2026-08-25
sales@zygology.com
+44 (0)1844 266020
Praestmark A/S
Vedbaek / Denmark
2
2026-08-21
Sales@praestmark.dk
0045 38884400