The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-32-101-20
DZUS® Lion Quarter-Turn Retainer, Split Ring, Medium Size, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Medium Size 82
Type
Retainer
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
23305
2026-11-18
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
10050
2026-11-02
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
7162
2026-11-12
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
2989
2026-11-18
sales@dbroberts.com
1.800.773.5388
Praestmark A/S
Vedbaek / Denmark
1513
2026-11-16
Sales@praestmark.dk
0045 38884400
Appian Fasteners
Belfast Northern Ireland UK
900
2026-11-18
sales@appianfasteners.com
+44 (0) 2890 301 979
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
500
2026-11-16
sales@aerospacesw.com
623.582.2779
Allegis Corporation
Minneapolis MN USA / ON CANADA
298
2026-11-18
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
234
2026-11-18
Sales@ecph.com
1.800.442.3274
IntechBJ Engineering Co., Ltd
Beijing
188
2026-11-03
info@intechbj.com
86-010-83833828
M.W. Fasteners
Montreal QC Canada
120
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Shanghai Cico Industrial Co. Ltd
Shanghai China
80
2026-11-06
sales@sh-cico.com
86-021-54900086
AIS INDUSTRIAL COMPONENTS
HK
65
2026-11-05
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
50
2026-11-12
info@global-dtech.com
+34 91 661 20 79
Parsons Aerocessories Limited
Stoney Creek ON CANADA
30
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Hardware Specialty Co
Marlboro MA USA
15
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
15
2026-11-18
info@zinorm.de
+49 (0) 4102 677 12 0