The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-19-460-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Medium Size 82
Stud Length (L)
15.40
Length
15.40
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Handy FIX
Warsaw Poland
210
2026-03-16
info@handy-fix.com.pl
0048221277890
Hardware Specialty Co
Marlboro MA USA
37
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
30
2026-03-28
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
8
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
2
2026-04-03
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
2
2026-03-12
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
1
2026-03-31
info@marek.eu
+420 541 420 811