The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-19-360-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Medium Size 82
Stud Length (L)
12.80
Length
12.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
3547
2026-04-13
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
996
2026-03-31
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
756
2026-04-14
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
111
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-04-14
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
San Antonio, TX USA
10
2026-04-02
southcos@nappco.com
1.800.580.2521
Parsons Aerocessories Limited
Stoney Creek ON CANADA
6
2026-03-31
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
4
2026-04-15
sales@dbroberts.com
1.800.773.5388