The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Bail Handle, Steel Zinc Plate, Bright chromate
82-16-260-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Bail Handle, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Bail Handle RB
Size Series
Medium Size 82
Stud Length (L)
10.30
Length
10.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Assembly Fasteners Inc.
Apopka FL USA
1491
2024-04-29
sales@tropicfast.com
1-800-488-4777
DB Roberts Co.
Wilmington MA USA
364
2024-04-29
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
300
2024-04-30
sales@appianfasteners.com
+44 (0) 2890 301 979
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
128
2024-04-16
info@global-dtech.com
+34 91 661 20 79
All-West Components & Fasteners
AUBURN WA USA
80
2024-04-26
southco@all-west.com
1.206.762.1875
HI-TECH FASTENERS
FREDERICK MD USA
74
2024-04-29
sales@htfinc.com
1.800.466.1940
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
34
2024-04-29
info@biotek.hu
+36-1-434-29-00
Nappco Fastener Company
Houston, TX USA
9
2024-04-01
southcoh@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
6
2024-04-30
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2
2024-04-26
sales@parsonsaero.com
1.905.664.6203