The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
82-12-280-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Medium Size 82
Stud Length (L)
10.80
Length
10.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Steeves Agencies Inc
Winnipeg MB CANADA
1090
2026-01-27
sales@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
700
2026-01-19
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
99
2026-02-04
info@zinorm.de
+49 (0) 4102 677 12 0
Praestmark A/S
Vedbaek / Denmark
97
2026-01-13
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
90
2026-02-03
info@marek.eu
+420 541 420 811
Parsons Aerocessories Limited
Stoney Creek ON CANADA
90
2026-01-27
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
30
2026-02-04
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
15
2026-01-27
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2026-02-02
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
5
2026-01-23
sales@deanlewisassociates.com
510-785-9650