The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-11-240-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
9.80
Length
9.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
8650
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
1886
2026-04-03
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
532
2026-03-16
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
417
2026-04-02
czxia@hkais.com
86.0755.83747600
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
178
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
M.W. Fasteners
Montreal QC Canada
157
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
18
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
17
2026-03-31
info@marek.eu
+420 541 420 811
Praestmark A/S
Vedbaek / Denmark
15
2026-03-16
Sales@praestmark.dk
0045 38884400
DB Roberts Co.
Wilmington MA USA
11
2026-03-28
sales@dbroberts.com
1.800.773.5388
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
3
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-03-25
sales@steeves.ca
204.474.1239