The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
82-11-180-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
8.30
Length
8.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1053
2026-02-03
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
671
2026-01-05
czxia@hkais.com
86.0755.83747600
Parsons Aerocessories Limited
Stoney Creek ON CANADA
612
2026-01-27
sales@parsonsaero.com
1.905.664.6203
M.W. Fasteners
Montreal QC Canada
144
2026-02-02
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
129
2026-01-31
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
61
2026-02-02
southcoh@nappco.com
1.800.580.2521
HTF Inc
Frederick MD USA
18
2026-01-27
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2026-02-02
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
7
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
1
2026-02-03
info@marek.eu
+420 541 420 811