The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-11-160-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
7.80
Length
7.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3573
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
1774
2026-03-25
sales@steeves.ca
204.474.1239
Bisco Industries
Glendale Heights IL USA
864
2026-04-02
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
840
2026-03-28
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
300
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
100
2026-03-16
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
40
2026-04-02
Sales@ecph.com
1.800.442.3274
Clancey Company
Overland Park KS USA
25
2026-04-01
info@clancey.com
1.800.747.7405
Nappco Fastener Company
San Antonio, TX USA
24
2026-04-02
southcos@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
21
2026-03-23
info@global-dtech.com
+34 91 661 20 79
AIS INDUSTRIAL COMPONENTS
HK
20
2026-04-02
czxia@hkais.com
86.0755.83747600
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
19
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
HTF Inc
Frederick MD USA
13
2026-03-12
sales@htfinc.com
1.800.466.1940
Praestmark A/S
Vedbaek / Denmark
7
2026-03-16
Sales@praestmark.dk
0045 38884400