The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Small Size, Phillips Recess, Steel Zinc Plate, Bright chromate
81-18-140-16
DZUS® Lion Quarter-Turn Stud, Small Size, Phillips Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Small Size 81
Stud Length (L)
8.30
Length
8.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6064
2024-09-20
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
103
2024-09-20
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
85
2024-08-27
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
55
2024-09-03
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2024-09-20
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
9
2024-09-10
sales@rhf.co.uk
+44 (0) 1614296066
Nappco Fastener Company
Houston, TX USA
5
2024-09-03
southcoh@nappco.com
1.800.580.2521
HI-TECH FASTENERS
FREDERICK MD USA
2
2024-09-20
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-09-03
info@global-dtech.com
+34 91 661 20 79