The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate
81-11-320-16
DZUS® Lion Quarter-Turn Stud, Small Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Small Size 81
Stud Length (L)
12.80
Length
12.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
459
2026-01-05
czxia@hkais.com
86.0755.83747600
Chengdu Chilli
Chengdu, Sichuan Province, China
270
2026-01-13
info@chilli.com.cn
86.028.85144919
HTF Inc
Frederick MD USA
198
2026-01-27
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
166
2026-02-02
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
112
2026-01-08
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
100
2026-01-27
sales@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
5
2026-01-27
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
1
2026-02-02
info@biscoind.com
1.800.323.1232