The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Latch, Large Size
69-10-501-11
Cam Latch, Large Size
Specifications
Material
Plastic
Color/Appearance
Black
Pawl Style
Normal
Access Restriction
No Restriction
Sealed
No
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
12.70
Grip - Minimum (mm)
4.80
Grip - Maximum (mm)
36.50
Grip - Minimum (Cam Reversed) (mm)
30.20
Grip - Maximum (Cam Reversed) (mm)
61.90
Class
69 - Arrowhead Pawl Indicator Design Cam Latches
Choosing this simple knob actuator design for the outside of your enclosure provides lots of performance enhancements beneath it – adjustable knob height, wide-ranging grip adjustment, and positive click stops to indicate full engagement. Same model can be used for right-hand or left-hand operation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
747
2024-05-03
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
713
2024-05-03
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
68
2024-05-03
salesmidwest@allegiscorp.com
1-866-378-7550
Austin Hardware & Supply, Inc.
Kansas City MO USA
61
2024-04-30
sales@austinhardware.com
800-821-3520
GFCFI-Gulf Falcon Company For Industry
Riyadh KSA
50
2024-05-03
info@gfcfi.com
+966.54.174.1333
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
11
2024-05-03
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
8
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
All-West Components & Fasteners
AUBURN WA USA
4
2024-05-03
southco@all-west.com
1.206.762.1875
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
2
2024-04-29
info@biotek.hu
+36-1-434-29-00