68-80-302-10
Cam Latch, Large Size, Bail Handle, Three Point, Straight Cam, Zinc Alloy, Zinc Plated, Bright Chromate
| Finish | Zinc Plate, Bright chromate |
|---|---|
| Access Restriction | No Restriction |
| Sealed | No |
| Grip - Minimum (mm) | 16.00 |
| Grip - Maximum (mm) | 36.50 |
| Handle Style | Bail Handle Style |
| Size Series | Large Size |
| Class | 68 - T-Handle & Bail Handle Latches |
Provide the larger size, more convenient grip, and larger frame offset dimensions needed for easy latch operation in industrial environments. Large handles enhance grip, even with gloved hand. 90o rotation provides quick, easy access. All mounting hardware is internal, for a cleaner external look
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review