The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Latch, Medium Size, Single Point, Zinc Alloy, Chrome Plated
68-10-101-20
Cam Latch, Medium Size, Single Point, Zinc Alloy, Chrome Plated
Specifications
Finish
Chrome Plated
Access Restriction
No Restriction
Sealed
No
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
19.10
Grip - Minimum (mm)
3.20
Grip - Maximum (mm)
25.40
Grip - Minimum (Cam Reversed) (mm)
25.40
Grip - Maximum (Cam Reversed) (mm)
50.80
Handle Style
T-Handle
Size Series
Medium Size
Latching Points
Single-point latching.
Class
68 - T-Handle & Bail Handle Latches
Provide the larger size, more convenient grip, and larger frame offset dimensions needed for easy latch operation in industrial environments. Large handles enhance grip, even with gloved hand. 90o rotation provides quick, easy access. All mounting hardware is internal, for a cleaner external look
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
1193
2025-12-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
35
2025-12-22
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
13
2025-12-27
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
7
2025-12-23
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
Garland TX USA
4
2025-12-15
abesales@askmonroe.com
1.800.453.1692
Allegis Corporation
Minneapolis MN USA / ON CANADA
1
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550