67-25
Concealed Pull, Medium Size, Plastic Housing, Black, Aluminum Handle, Black
Material | Aluminum Alloy, Plastic |
---|---|
Color/Appearance | Black |
Thread or Hole Type | Thread Forming Screw |
Installation | Screw Mount |
Series | 20 Series |
Size Series | Medium Size |
Pull Finish | Black Powder Coated |
Class | 67 - Concealed Pulls |
Southco’s 67 Concealed Pull series features a flush-mount design that eliminates catch points and improves industrial design for applications where styling and aesthetics are important. Handles store inside of housing when not in use, and when rotated or released, provide a convenient grip for opening doors or panels.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review