67-14

Concealed Pull, Small Size, Zinc Alloy, Powder Coated, Silver

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Silver
Thread or Hole Type Thread Forming Screw
Installation Screw Mount
Series 10 Series
Size Series Small Size
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class 67 - Concealed Pulls
d35b3beba4246f7dc3d0917f6e5fb8db7aa4ce7cf52f92ea08bfe93a5eda16ff 3.134.83.74
please type in at least 2 letters...
Loading...