67-12
Concealed Pull, Small Size, Zinc Alloy, Powder Coated, Black
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Thread or Hole Type | Thread Forming Screw |
| Installation | Screw Mount |
| Series | 10 Series |
| Size Series | Small Size |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | 67 - Concealed Pulls |
Southco’s 67 Concealed Pull series features a flush-mount design that eliminates catch points and improves industrial design for applications where styling and aesthetics are important. Handles store inside of housing when not in use, and when rotated or released, provide a convenient grip for opening doors or panels.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review