64-60-511-50
Push-to-Close Latch, Large Pivot Pawl Size, Locking, Rivet Mount, 4.9mm (.19 in) dia. Holes, 23.4mm (.92 in) Grip, Steel, Powder Coated, Black
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Key Locking |
Mounting Hole | 4.9 mm (.19) |
Installation | Rivet / Screw |
Size Series | Heavy Duty |
Latch Mechanism | Pivot Pawl |
Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
Write Your Own Review