64-50-412-20

Push-to-Close Latch, Large Size, Locking, Rivet Mount, 5.2mm (.20 in) dia. Holes, 23.4mm (.92 in) Grip, Stainless Steel, Polished Finish

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Polished
Access Restriction Key Locking
Mounting Hole 5.2mm (.20)
Installation Rivet / Screw
Size Series Large Size
Latch Mechanism Sliding Pawl
Class 64 - Paddle Latches

The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Push-to-Close Latch, Large Size, Locking, Rivet Mount, 5.2mm (.20 in) dia. Holes, 23.4mm (.92 in) Grip, Stainless Steel, Polished Finish

cb1cb476a45cb070cee9d772dc34f9d041d6c1ec65b5c2346cdf9a02ea65d42c 52.14.88.125