The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, Locking, Rivet Mount, 4.9mm (.19 in) dia. Holes, 23.4mm (.92 in) Grip, Steel, Powder Coated, Black
64-50-411-50
Push-to-Close Latch, Large Size, Locking, Rivet Mount, 4.9mm (.19 in) dia. Holes, 23.4mm (.92 in) Grip, Steel, Powder Coated, Black
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Mounting Hole
4.9 mm (.19)
Installation
Rivet / Screw
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ELECTROTRUST SA
ATHENS GREECE
20
2025-03-24
eltrust@electrotrust.gr
00302107250314
DB Roberts Co.
Wilmington MA USA
17
2025-03-25
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
8
2025-03-21
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
2
2025-03-24
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2025-03-24
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2025-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
1
2025-03-06
info@marek.eu
+420 541 420 811
61484a93cd62aaa8652db9d5dd52e5b78496c38037b582b98362ba5392db0600
3.142.220.14
please type in at least 2 letters...