The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
64-11-30
Push-to-Close Latch, Small Size, 2.8 - 3.6mm (.11 - .14 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
No Restriction
Installation
Bracket and Nut
Grip - Minimum (mm)
2.80
Grip - Maximum (mm)
3.60
Size Series
Small Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
385
2026-03-26
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
96
2026-03-12
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
89
2026-03-05
czxia@hkais.com
86.0755.83747600
Clancey Company
Overland Park KS USA
75
2026-03-25
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
66
2026-03-26
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
52
2026-03-18
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
12
2026-03-24
Sales@ecph.com
1.800.442.3274
Astra Industrial Innovations
Johannesburg Gauteng South Africa
6
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Handy FIX
Warsaw Poland
5
2026-03-16
info@handy-fix.com.pl
0048221277890