The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, Non-Locking, 11.9mm (.47 in) Grip, Stainless Steel, Brushed Finish
64-10-301-50
Push-to-Close Latch, Large Size, Non-Locking, 11.9mm (.47 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
11.00
Grip - Maximum (mm)
11.90
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
167
2025-12-04
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
137
2025-12-01
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
66
2025-11-07
sales@dbroberts.com
1.800.773.5388
Handy FIX
Warsaw Poland
14
2025-11-18
info@handy-fix.com.pl
0048221277890
HTF Inc
Frederick MD USA
11
2025-11-20
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2025-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
2
2025-12-02
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
1
2025-12-04
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-11-17
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
1
2025-12-02
order@aeromateriel.com
+46.36.34.44.40