64-10-133-55
Push-to-Close Latch, Small Size, 3.8 - 3.6mm (.11 - .14 in) Grip, Stainless Steel, Black Finish
| Material | Stainless Steel |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | Black |
| Access Restriction | No Restriction |
| Installation | Bracket and Nut |
| Min. Outer Panel Thickness (mm) | 3.90 |
| Max Outer Panel Thickness (mm) | 7.30 |
| Grip - Minimum (mm) | 2.80 |
| Grip - Maximum (mm) | 3.60 |
| Size Series | Small Size |
| Latch Mechanism | Sliding Pawl |
| Class | 64 - Paddle Latches |
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame