64-10-126-55

Push-to-Close Latch, Small Size, 18.6 - 19.4mm (.73 - .77 in) Grip, Stainless Steel, Black Finish

Request a Quote
Specifications
Material Stainless Steel
Finish Powder Coat
Color/Appearance Black
Access Restriction No Restriction
Installation Bracket and Nut
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 3.70
Grip - Minimum (mm) 18.60
Grip - Maximum (mm) 19.40
Size Series Small Size
Latch Mechanism Sliding Pawl
Class 64 - Paddle Latches

The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Push-to-Close Latch, Small Size, 18.6 - 19.4mm (.73 - .77 in) Grip, Stainless Steel, Black Finish