The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Small Size, 12.3 - 13.1mm (.48 - .52 in) Grip, Stainless Steel, Brushed Finish
64-10-115-50
Push-to-Close Latch, Small Size, 12.3 - 13.1mm (.48 - .52 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
11.10
Max Outer Panel Thickness (mm)
22.00
Grip - Minimum (mm)
12.30
Grip - Maximum (mm)
13.10
Grip - Minimum (Cam Reversed) (mm)
12.30
Grip - Maximum (Cam Reversed) (mm)
13.10
Size Series
Small Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
99
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
11
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
4
2025-03-24
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
3
2025-03-22
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
2
2025-03-03
czxia@hkais.com
86.0755.83747600
d2a266bcd53a4141b02022132c85aeb89e2ab1f16445c7d6a40c50d380c4190e
3.142.240.149
please type in at least 2 letters...