The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
64-10-114-50
Push-to-Close Latch, Small Size, 6 - 6.7mm (.23 - .27 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
3.90
Max Outer Panel Thickness (mm)
7.30
Grip - Minimum (mm)
6.00
Grip - Maximum (mm)
6.70
Size Series
Small Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
64
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
30
2026-06-03
info@intechbj.com
86-010-83833828
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
27
2026-06-22
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
15
2026-06-23
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-06-23
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
5
2026-06-09
sales@zygology.com
+44 (0)1844 266020
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2026-06-03
INFO@EVAN.COM.CN
86-21-68221637
DB Roberts Co.
Wilmington MA USA
1
2026-06-23
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2026-06-22
sales@astraindustrial.co.za
0027.11.918.6696