The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Small Size, 3.8 - 3.6mm (.11 - .14 in) Grip, Stainless Steel, Black Finish
64-10-113-55
Push-to-Close Latch, Small Size, 3.8 - 3.6mm (.11 - .14 in) Grip, Stainless Steel, Black Finish
Specifications
Material
Stainless Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.70
Grip - Minimum (mm)
2.80
Grip - Maximum (mm)
3.60
Size Series
Small Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
159
2025-03-12
sales@dbroberts.com
1.800.773.5388
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
144
2025-03-24
INFO@EVAN.COM.CN
86-21-68221637
AIS INDUSTRIAL COMPONENTS
HK
60
2025-03-03
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
1
2025-03-03
mw@mwfasteners.com
1.514.955.7781
294b3bbcc2d6bdcfaebf7819a8382e68f8b1d0193b9b1533c16089c675e7edaa
3.22.235.243
please type in at least 2 letters...