The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
64-10-113-50
Push-to-Close Latch, Small Size, 3.8 - 3.6mm (.11 - .14 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
No Restriction
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.70
Grip - Minimum (mm)
2.80
Grip - Maximum (mm)
3.60
Size Series
Small Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
48
2026-07-21
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-07-21
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
11
2026-07-21
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-07-22
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
5
2026-07-09
sales@zygology.com
+44 (0)1844 266020
Dean Lewis Associates
Hayward CA
3
2026-07-01
sales@deanlewisassociates.com
510-785-9650
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2026-07-21
sales@astraindustrial.co.za
0027.11.918.6696