62-70-32
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Brushed Chrome |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 3.00 |
Grip - Minimum (mm) | 16.50 |
Grip - Maximum (mm) | 22.50 |
Grip - Minimum (Cam Reversed) (mm) | 22.50 |
Grip - Maximum (Cam Reversed) (mm) | 28.50 |
Profile | Flush |
Size Series | Small Size |
Class | 62 - Lift & Turn Compression Latches |
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review