62-424-700
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Plastic, Black
Material | Plastic |
---|---|
Color/Appearance | Black |
Access Restriction | No Restriction |
Min. Outer Panel Thickness (mm) | 0.50 |
Max Outer Panel Thickness (mm) | 9.00 |
Grip - Minimum (mm) | 10.50 |
Grip - Maximum (mm) | 49.40 |
Profile | Flush |
Size Series | Medium Size |
Class | 62 - Lift & Turn Compression Latches |
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
Write Your Own Review