62-421-101-2

Compression Latch, Lift & Turn, Medium Size, Flush Style, Key Choice, Locking without lock core, Zinc Alloy, Chrome Plated, Textured

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Textured
Access Restriction Key Choice
Head Style Locking without Lock Core
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 6.00
Grip - Maximum (mm) 16.00
Grip - Minimum (Cam Reversed) (mm) 56.00
Grip - Maximum (Cam Reversed) (mm) 66.00
Profile Flush
Size Series Medium Size
Class 62 - Lift & Turn Compression Latches

Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.