62-420-311-3

Compression Latch, Lift & Turn, Medium Size, Flush Style, Tool Locking, 4 mm Hex Recess, Zinc Alloy, Chrome Plated, Polished

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Polished
Access Restriction Tool
Head Style 4 mm Hex Recess
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 26.00
Grip - Maximum (mm) 36.00
Grip - Minimum (Cam Reversed) (mm) 36.00
Grip - Maximum (Cam Reversed) (mm) 46.00
Profile Flush
Size Series Medium Size
Packaging Layer Packed
Class 62 - Lift & Turn Compression Latches
93b70fad5ef3546bc260f76565838dfe76d34f8ee1143349a8b79b6ca0733dde 3.144.13.230
please type in at least 2 letters...
Loading...