62-420-101-3

Compression Latch, Lift & Turn, Medium Size, Flush Style, Tool Locking, 4 mm Hex Recess, Zinc Alloy, Chrome Plated, Textured

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Textured
Access Restriction Tool
Head Style 4 mm Hex Recess
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 6.00
Grip - Maximum (mm) 16.00
Grip - Minimum (Cam Reversed) (mm) 56.00
Grip - Maximum (Cam Reversed) (mm) 66.00
Profile Flush
Size Series Medium Size
Packaging Layer Packed
Class 62 - Lift & Turn Compression Latches
094dc2cdedd88be7a78804bc344b8ec3a127909bbd06ef37dbd9e160c4117c93 3.141.167.128
please type in at least 2 letters...
Loading...