The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Textured
62-40-301-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Textured
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Textured
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
26.00
Grip - Maximum (mm)
36.00
Grip - Minimum (Cam Reversed) (mm)
36.00
Grip - Maximum (Cam Reversed) (mm)
46.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Dean Lewis Associates
Hayward CA
149
2025-03-20
sales@deanlewisassociates.com
510-785-9650
HI-TECH FASTENERS
FREDERICK MD USA
28
2025-03-20
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
16
2025-03-21
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
Houston, TX USA
1
2025-03-03
southcoh@nappco.com
1.800.580.2521
2a99b3091a4bb1f358f6ef4c15ca1c81bf9746e0212c4e8fb00221d703961cc0
3.139.103.88
please type in at least 2 letters...