The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
62-40-251-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
16.00
Grip - Maximum (mm)
26.00
Grip - Minimum (Cam Reversed) (mm)
46.00
Grip - Maximum (Cam Reversed) (mm)
56.00
Profile
Flush
Size Series
Medium Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
269
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
HTF Inc
Frederick MD USA
101
2025-12-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
58
2025-12-22
info@biscoind.com
1.800.323.1232
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
20
2025-12-24
INFO@EVAN.COM.CN
86-21-68221637
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2025-12-30
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
2
2026-01-01
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
1
2025-12-15
info@hardwarespecialty.com
1.508.481.8622