The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Medium Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
62-30-31
Compression Latch, Lift & Turn, Medium Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Polished
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
25.00
Grip - Maximum (mm)
35.00
Size Series
Medium Size
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
148
2024-07-15
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-07-05
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
10
2024-07-11
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
10
2024-07-02
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
2
2024-06-24
info@steeves.ca
204.474.1239