The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
62-10-603-10
Compression Latch, Lift & Turn, Large Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Bright
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Brushed Chrome
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
35.00
Grip - Maximum (mm)
67.00
Size Series
Large Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
30
2026-07-13
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
19
2026-07-16
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
10
2026-07-13
sales@htfinc.com
1.800.466.1940
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
8
2026-06-29
sales@rhf.co.uk
+44 (0) 1614296066
Allegis Corporation
Minneapolis MN USA / ON CANADA
8
2026-07-10
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2026-07-16
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
1
2026-07-07
czxia@hkais.com
86.0755.83747600