62-10-32

Compression Latch, Lift & Turn, Small Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Brushed Chrome
Access Restriction No Restriction
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 22.00
Grip - Maximum (mm) 32.00
Size Series Small Size
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Class 62 - Lift & Turn Compression Latches

Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation

Write Your Own Review
You're reviewing:Compression Latch, Lift & Turn, Small Size, Handle Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Brushed

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.