The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Retainer, Stainless Steel
58-42-5-24
Retainer, Stainless Steel
Specifications
Material
Stainless Steel
Finish
Passivated
Class
51/53/58 - Captive Screws
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
3550
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
1995
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
1495
2025-12-17
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
512
2025-12-11
sales@htfinc.com
1.800.466.1940
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
500
2025-12-15
sales@aerospacesw.com
623.582.2779
Appian Fasteners
Belfast Northern Ireland UK
345
2025-12-17
sales@appianfasteners.com
+44 (0) 2890 301 979
Nappco Fastener Company
Houston, TX USA
310
2025-12-02
southcoh@nappco.com
1.800.580.2521
TCH Sales Incorporated
Toronto ON Canada
300
2025-12-18
info@tchweb.com
1.416.299.0089
Marek Industrial, a.s.
Brno CZ
100
2025-12-02
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
28
2025-11-18
info@zinorm.de
+49 (0) 4102 677 12 0