58-26-316-24
Screw, Stainless Steel, Polished
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Thread or Hole Type | 10-32 |
Series | Basic |
Class | 51/53/58 - Captive Screws |
These screws and captive screws provide an attractive polished finish and ample shaft length to mate with threaded receptacle on frame, throughout a range of panel thicknesses. They are available with or without spring ejection to retract the screw body when threads are disengaged.
Write Your Own Review