57-40-705-85
Compression Latch, Self-Adjusting, Large Size, No Restriction, Bail Handle, Weld Installation, Smooth Spring, Steel, Copper Plated, Bright
Material | Steel |
---|---|
Finish | Copper plated |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Grip Type | Adjustable |
Head Style | Bail Handle |
Installation | Weld |
Min. Outer Panel Thickness (mm) | 2.60 |
Max Outer Panel Thickness (mm) | 5.00 |
Grip - Minimum (mm) | 12.70 |
Grip - Maximum (mm) | 24.60 |
Size Series | Large Size |
Spring | Smooth |
Pullup | 11.90 |
Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
Write Your Own Review