57-40-704-80
Compression Latch, Self-Adjusting, Large Size, No Restriction, Bail Handle, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, ,
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Grip Type | Adjustable |
| Head Style | Bail Handle |
| Installation | Rivet / Screw |
| Min. Outer Panel Thickness (mm) | 2.60 |
| Max Outer Panel Thickness (mm) | 5.00 |
| Grip - Minimum (mm) | 12.70 |
| Grip - Maximum (mm) | 24.60 |
| Size Series | Large Size |
| Pullup | 11.90 |
| Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review