The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
57-40-701-80
Compression Latch, Self-Adjusting, Large Size, No Restriction, Bail Handle, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Grip Type
Adjustable
Head Style
Bail Handle
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
2.60
Max Outer Panel Thickness (mm)
5.00
Grip - Minimum (mm)
2.40
Grip - Maximum (mm)
14.30
Size Series
Large Size
Pullup
11.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
388
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
320
2026-10-27
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc
Lee's Summit MO USA
106
2026-10-27
sales@austinhardware.com
1-800-821-3520
TCH Sales Incorporated
Toronto ON Canada
4
2026-10-27
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
2
2026-10-14
info@handy-fix.com.pl
0048221277890
Nappco Fastener Company
Houston, TX USA
1
2026-10-01
southcoh@nappco.com
1.800.580.2521