The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
57-40-401-10
Compression Latch, Self-Adjusting, Large Size, No Restriction, Knob, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Grip Type
Adjustable
Head Style
Knob Style
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
7.90
Grip - Minimum (mm)
2.40
Grip - Maximum (mm)
14.30
Size Series
Large Size
Pullup
11.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
196
2026-11-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
102
2026-11-12
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
40
2026-11-02
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
18
2026-11-12
info@global-dtech.com
+34 91 661 20 79
HTF Inc
Frederick MD USA
1
2026-11-02
sales@htfinc.com
1.800.466.1940