57-40-211-10
Compression Latch, Self-Adjusting, Knurled Knob, Rivet / Screw (thru hole) Installation, Serrated Spring, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Installation | Rivet / Screw |
| Grip - Minimum (mm) | 2.40 |
| Grip - Maximum (mm) | 14.30 |
| Spring | Serrated |
| Pullup | 11.90 |
| Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances