57-20-102-50
Compression Latch, Self-Adjusting, Miniature Size, Tool Locking, Slotted Head, Weld Installation, Smooth Spring, Steel, Copper Plated, Bright
| Material | Steel |
|---|---|
| Finish | Copper plated |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Grip Type | Adjustable |
| Head Style | Slotted Head |
| Installation | Weld |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 3.00 |
| Grip - Minimum (mm) | 1.20 |
| Grip - Maximum (mm) | 4.30 |
| Size Series | Miniature Size |
| Pullup | 3.10 |
| Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances