The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Hex Recess, Rivet/Screw (Thru Hole) Installation, Serrated Spring, Steel, Zinc Plated, Bright
57-10-811-10
Compression Latch, Self-Adjusting, Medium Size, Tool Locking, Hex Recess, Rivet/Screw (Thru Hole) Installation, Serrated Spring, Steel, Zinc Plated, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Grip Type
Adjustable
Head Style
Hex Recess
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Size Series
Medium Size
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
2355
2025-12-24
INFO@EVAN.COM.CN
86-21-68221637
DB Roberts Co.
Wilmington MA USA
446
2025-12-27
sales@dbroberts.com
1.800.773.5388
Dean Lewis Associates
Hayward CA
214
2025-12-22
sales@deanlewisassociates.com
510-785-9650
TCH Sales Incorporated
Toronto ON Canada
68
2025-12-28
info@tchweb.com
1.416.299.0089
Parsons Aerocessories Limited
Stoney Creek ON CANADA
39
2025-12-23
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
1
2025-12-22
info@biscoind.com
1.800.323.1232