57-10-301-10
Compression Latch, Self-Adjusting, Medium Size, No Restriction, T-Bar Head, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Steel, Zinc Plated, Bright
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | No Restriction |
| Grip Type | Adjustable |
| Head Style | T-Bar Head |
| Installation | Rivet / Screw |
| Min. Outer Panel Thickness (mm) | 0.00 |
| Max Outer Panel Thickness (mm) | 6.40 |
| Grip - Minimum (mm) | 1.60 |
| Grip - Maximum (mm) | 9.50 |
| Size Series | Medium Size |
| Pullup | 7.90 |
| Class | 57 - Spring Latch Series Self-Adjusting Compression Latches |
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances