The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
57-10-201-40
Compression Latch, Self-Adjusting, Medium Size, No Restriction, Knurled Knob, Rivet/Screw (Thru Hole) Installation, Smooth Spring, Stainless Steel, Passivated, Silver
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Silver
Access Restriction
No Restriction
Grip Type
Adjustable
Head Style
Knurled
Installation
Rivet / Screw
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
1.60
Grip - Maximum (mm)
9.50
Size Series
Medium Size
Pullup
7.90
Class
57 - Spring Latch Series Self-Adjusting Compression Latches
Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
316
2026-10-09
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
100
2026-09-30
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
52
2026-10-09
sales@dbroberts.com
1.800.773.5388
CASH COMPONENTES
Sao Paulo SP Brasil
22
2026-09-11
info@cash.com.br
55.11.3974.8312
Clancey Company
Overland Park KS USA
10
2026-10-08
info@clancey.com
1.800.747.7405
Steeves Agencies Inc
Winnipeg MB CANADA
5
2026-09-28
sales@steeves.ca
204.474.1239